Southwire® SIMpull® CoilPAK™ Wire Payoff
Southwire SIMpull CoilPAK

The revolution has begun

The SIMpull® CoilPAK™ wire payoffs complete the SIMpull® Circuit Management System, taking heavy, cumbersome spools out of the process for good. By themselves, each of these innovative components can help improve your productivity. But when used together, they combine to help provide a significant impact on the time, margins and labor associated with all of your circuit pulls.



  • pull faster

    SIMpull® NoLUBE® wire jacket eliminates the need for lubrication

  • PACKAGing

    Innovative design not only protects the wire, it allows you to stack and payoff directly from package into conduit

  • Striped Neutrals

    Extruded striped neutrals are standard in our CoilPAK™ payoff offering

  • savings

    Reduce install time, labor and material waste on the jobsite

  • Configurations

    2 Wire- Phase/ Striped Neutral paralleled in a single CoilPAK™ payoff
    3 Wire- Phase/ Neutral/ Ground paralleled in a single CoilPAK™ payoff

  • Mobility

    Grab it, haul it, lift it, pull it. The versatile design has options for every jobsite scenario

southwire SIMpull CoilPAK

Tips & Tricks from the Field

The Benefits

  • REDUCE COST

    • Easier installs dramatically reduce your planning time and overall waste

    • Designed to help reduce potential lifting/ handling/pulling injuries


    •Increased wire length leads to reduced scrap
  • REDUCE LABOR

    • Eliminate spools and additional material handling from the jobsite

    • Pay off directly from package

  • innovative packaging

    • Package fully encases & helps protect wire

    •Stackable when pulling single circuit- Up to 3 high



southwire SIMpull CoilPAK

NO MORE SPOOLING AROUND

The little brother to our original offering, the SIMpull® CoilPAK™ mini wire payoff provides the same benefits, but in a smaller size. The 25 lb. payoff, even more versatile and convenient, fits into service trucks and man lifts as the perfect solution for those smaller pulls that every jobsite requires.


The CoilPAK™ Mini Payoff features NoLube® SIMpull THHN® circuit wire, providing a solution contractors prefer; ergonomically designed for pulling wire out of the package and into the conduit. The built-in handle allows for easy jobsite maneuverability and the fully encased, durable, recycled plastic packaging protects the wire- giving the contractor multiple pulling options. The SIMpull® CoilPAK™ mini wire payoff is available in solid or stranded, SIMpull THHN® Copper wire & cable, and single or multiple wire packages. No additional tooling is required.


Haul it

CONNECT WITH Us

Sign up to receive important information and offers on SIMpull® CoilPAK™ wire payoffs.
Feel free to also follow our social networks to stay in touch.